Metal separation partition, length 1,1m, width 46mm
-
LEGRAND
Metal separation partition, length 1,1m, width 46mm
REF. 653169
EAN.
3414971195677
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Aluminium |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Colour | Other |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION