1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,68m
-
LEGRAND
1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,68m
REF. 653004
EAN.
3414971194625
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 680-680 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Other |
Number of partitions | 0 |
Useful cross section | 2880 mm² |
Documentation
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION