
Analogue time switch - daily programme - 20 A 250 V~
LEGRAND
Analogue time switch - daily programme - 20 A 250 V~
REF. 649914
EAN.
3245066499147
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Number of channels | 1 |
Supply voltage | 120-120 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 60-60 Hz |
Autonomy in hours | 500 |
Accuracy per day | 1 s |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | No |
Quartz controlled | Yes |
Contact type | Normally open contact |
Shortest switching time channel 1 | 20 min |
Program shift divide 1 | 10 min |
Automatic switching summer/winter time | No |
Suitable for manual operation | Yes |
---|---|
Switching preselection | No |
Nominal switching current at 250 V AC | 20 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP65 |
Width | 119.5 mm |
Height | 161 mm |
Depth | 51 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | V150H |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 6 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION