| Mounting level | Front side |
|---|---|
| Model | With permanent frame |
| Type of profile rail | L-shape |
| Number of doors | 1 |
| Type of ventilation | Passive |
| Width | 605 mm |
| Height | 359 mm |
| Depth | 454 mm |
| Modular spacing | 482.6 mm (19 inch) |
| Number of height units | 6 |
| Max. load capacity | 18 kg |
| With roof plate | Yes |
| With earthing | Yes |
|---|---|
| With front door | Yes |
| With sidewall | Yes |
| Demountable | Yes |
| Material | Steel |
| Surface finishing | Powder coating |
| Colour | Grey |
| RAL-number | 7016 |
| Degree of protection (IP) | IP20 |
| Degree of protection (NEMA) | Other |
| degree of impact strength (IK) | IK08 |
| Fitted with door or cover | Yes |