Skip to main content
Logo print

Environmental wireless contact closure sensor

Linkeo LEGRAND

Environmental wireless contact closure sensor

REF. 646004 EAN. 3414971985278
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Radio frequent bidirectional No
Mounting method Surface mounted
With bus connection No
Bus module detachable No
LED controlling No
With LED indication Yes
Number of inputs 2
Input voltage 3-3 V
Type of voltage (input voltage) DC
External signal voltage necessary No
Degree of protection (IP) IP2X

Documentation

3 documents
Technical Sheet
FT-646003-04FR-00.pdf pdf (0.21 Mo)
Technical Sheet
FT-646003-04EN-00.pdf pdf (0.21 Mo)
Instruction Use
LE13712AB.pdf pdf (2.84 Mo)
1 document
Catalogue Commercial Page
ex223001_1041.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement