| Operating principle | Optical |
|---|---|
| Optical notification | Yes |
| Acoustic notification | No |
| Response temperature | 60 °C |
| Smoke switcher | No |
| With orientation lighting | No |
| Mounting method | Surface mounting |
| Self-adhesive | No |
| Separate socket needed | Yes |
| Suitable for duct mounting | No |
| Cable entry | Bottom and side |
| Standalone | No |
| Networkable via cable | Yes |
| Networkable via radiografic (standard) | No |
| Networkable via radio (optional) | No |
| Voltage type (supply voltage) | DC |
| Supply voltage DC (Min-Max) | 24-24 V |
| With voltage indication | No |
| With backup battery | No |
| Voltage type (operating voltage) | DC |
| Operating voltage DC (Min-Max) | 24-24 V |
|---|---|
| Colour | White |
| RAL-number (similar) | 9010 |
| Degree of protection (IP) | IP20 |
| Explosion-tested version | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Height/depth | 50 mm |
| Diameter | 100 mm |
| Built-in depth | 0 mm |
| Standby consumption | 0.00055 mA |
| Cable nature for connection | Rigid |
| Contains Batteries and/or Accumulator | No |
| Addressable | No |
| Connected object | No |
| Programming way | Not applicable |
| Product use function | Alarm systems |