 
                                                                              | Operating principle | Optical | 
|---|---|
| Optical notification | Yes | 
| Acoustic notification | No | 
| Response temperature | 60 °C | 
| Smoke switcher | No | 
| With orientation lighting | No | 
| Mounting method | Surface mounting | 
| Self-adhesive | No | 
| Separate socket needed | Yes | 
| Suitable for duct mounting | No | 
| Cable entry | Bottom and side | 
| Standalone | No | 
| Networkable via cable | Yes | 
| Networkable via radiografic (standard) | No | 
| Networkable via radio (optional) | No | 
| Voltage type (supply voltage) | DC | 
| Supply voltage DC | 24-24 V | 
| With voltage indication | No | 
| With backup battery | No | 
| Voltage type (operating voltage) | DC | 
| Operating voltage DC | 24-24 V | 
|---|---|
| Colour | White | 
| RAL-number (similar) | 9010 | 
| Degree of protection (IP) | IP20 | 
| Explosion-tested version | No | 
| Compatible with Apple HomeKit | No | 
| Compatible with Google Assistant | No | 
| Compatible with Amazon Alexa | No | 
| IFTTT support available | No | 
| Height/depth | 50 mm | 
| Diameter | 100 mm | 
| Built-in depth | 0 mm | 
| Standby consumption | 0.00055 mA | 
| Cable nature for connection | Rigid | 
| Contains Batteries and/or Accumulator | No | 
| Addressable | No | 
| Connected object | No | 
| Programming way | Not applicable | 
| Product use function | Alarm systems |