 
                                                                              | Height | 20 mm | 
|---|---|
| Width | 50 mm | 
| Length | 2000 mm | 
| Usable cross section | 831 mm² | 
| Material | Plastic | 
| Material quality | Polyvinyl chloride (PVC) | 
| Halogen free | No | 
| Antimicrobial treatment | No | 
| Surface protection | Untreated | 
| Suitable for circuit integrity | No | 
| Colour | White | 
| Transparent | No | 
| RAL-number | 9003 | 
| Number of permanent partitions | 0 | 
|---|---|
| Number of plug-in partitions | 0 | 
| Type of fastening | Nail strip | 
| Cover model | Loose | 
| With cable fixing clip | No | 
| With protective foil | No | 
| With duct connector | No | 
| Delivery on roll | No | 
| Degree of protection (IP) | IP40 | 
| degree of impact strength (IK) | IK06 | 
| Operating / setting temperature | 15-60 °C | 
| Storage temperature | -25-60 °C |