Separation partition for snap-on aluminium trunking
-
LEGRAND
Separation partition for snap-on aluminium trunking
REF. 637358
EAN.
3245066373584
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 60 mm |
---|---|
Length | 2000 mm |
Model | Single |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Type of fastening | Snap on |
Colour | White |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Width | 25 mm |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
NF 004-NF 593021E
(0.32 Mo)
SELECT AN ACTION