
Halogen free blue cable duct 25x40
LEGRAND
Halogen free blue cable duct 25x40
REF. 636201
EAN.
3245066362014
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Acrylonitrile butadiene styrene (ABS) |
---|---|
Height | 40 mm |
Width | 25 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | Yes |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Usable cross section | 720 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION