Skip to main content
Logo print

Cable ducting (base + cover) Transcab - 40x60 mm - grey RAL 7030

LEGRAND

Cable ducting (base + cover) Transcab - 40x60 mm - grey RAL 7030

REF. 636107 EAN. 3245066361079
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Polyvinyl chloride (PVC)
Height 60 mm
Width 40 mm
Length 2000 mm
Distance of slots 6.5 mm
Slit width 6 mm
Type of side wall Hole-/slot punching
Halogen free No
Self-extinguishing Yes
Flexible No
Useful cross section 2007 mm²
Type of fastening Bottom perforation
With cover Yes
Colour Grey
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01894EN-02.pdf pdf (2.49 Mo)
Technical Sheet
F01894FR-02.pdf pdf (2.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0479.pdf pdf (0.07 Mo)
3 documents
Agreement
UL recogn-E212478 (0.09 Mo)
PEP
LGRP-01659-V01.01-EN.pdf pdf (0.56 Mo)
Agreement
NF 004-641237C (0.18 Mo)