-
Rated voltage
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Accessory
-
Nominal current
-
Nominal current
-
Material
-
Number of contacts as normally closed contact
-
Material
-
Material
-
Spare part
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
Connection type
-
Connection type

Terminal block on support - 21 x 1.5 to 16² - L. 176 mm

Terminal block on support - 33 x 1.5 to 16² - L. 276 mm

IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm

Modular Distribution block - 1p - 125 A - 16 connections

Modular Distribution block - 1p - 250 A - 11 connections

Monobloc Modular Distribution block - 4p - 250 A - 12 connections

Metal faceplate XL³ 800/4000 - DPX³ 250 with terminal shields - captive screws

Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm

Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm

Flat Copper bar 12 x 4 with clamp - for XL³ 400

Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm

Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back

Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m

Isolating support for xl³ - 1 bar per pole - up to 400 A - Flat position

Isolating support for XL³ - 1 bar/pole - up to 800 A

Isolating support for XL³ - 1 bar/pole - up to 1000 A

Isolating support for XL³ - 1 or 2 bars/pole - up to 1600 A

Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A

Isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A

Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A

Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm

Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile

Copper-clad aluminum bar 800A - 549 mm² - length 1780 mm - C profile

Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile