-
Device fitting
-
Number of phases
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of phases
-
Function
-
Rated voltage
-
Rated voltage
-
Type of accessory/spare part
-
Number of phases
-
Function
-
Function
-
Number of connection clamps
-
Type of accessory/spare part
-
Function
-
Device fitting
-
Function
-
Number of connection clamps
-
With axis extension
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Max. number of padlocks
-
Material lock case
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Function
-
Rated voltage
-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Number of contacts as change-over contact
-
Core cross section
-
Max. rated operation voltage Ue
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Number of inlets
-
With door interlock
-
Nominal current
-
Max. rated operation voltage Ue
-
Nominal current
-
Nominal current
-
Suitable for shackle diameter
-
Nominal current
-
Suitable for enclosure building depth
-
Nominal current
-
Number of contacts as normally closed contact
-
Material
-
Material
-
Suitable for number of devices
-
Material
-
Suitable for number of devices
-
Suitable for number of devices
-
Lockable
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Lock width
-
Suitable for 19 inch mounting
-
With seal head
-
Material
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Number of fault-signal switches
-
Module width
-
Module width
-
Punch shape
-
Module width
-
Module width
-
With handle red/yellow
-
With handle red/yellow
-
Module width
-
Module width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Cross section
-
With transparent cover
-
Cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Discus model
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Flexible
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Material (lock) shackle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Rated permanent current Iu
-
Can be cut to size
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Suitable for solid conductors
-
Bracket height
-
Model
-
Model
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for stranded conductors
-
Width in number of modular spacings
-
Shackle width
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Shackle diameter
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
With combination lock
-
Insulated
-
With auto test for earth leakage function
-
Type of inlet
-
Suitable for extra fine-strand conductors
-
With auto test for earth leakage function
-
Rated surge voltage
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Suitable for max. number of poles main contact unit (total)
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Explosion-tested version
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
For Ex-zone gas
-
Rated switch current
-
Rated switch current
-
Conductor cross section, output
-
Conductor cross section, output
-
Rated short-time withstand current lcw
-
For Ex-Zone dust
-
Rated short-time withstand current lcw
-
Conductor cross section, input AWG
-
Suitable for devices with N-conductor
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Conductor cross section, output AWG
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Contact safe
-
Contact safe
-
Suitable for devices with auxiliary switch
-
Surface finishing
-
Extension possible
-
Circuit integrity
-
Extension possible
-
Cover attachment
-
Sealable
-
Sealable
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Busbar type supplied
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Number of terminals by distribution block
-
Label space/information surface
Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
Flat Copper bar 12 x 4 with clamp - for XL³ 400
Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 800A - 549 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1250A - 686 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1600A - 824 mm² - length 1780 mm - C profile
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Power distribution block - stepped for lugs - 125 A - 4 bars 12 x 4 mm
Power Distribution block - extra flat for lugs - 250 A
Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm
Aluminium Copper Distribution box - 120 mm² - 300 A max.
Aluminium Copper Distribution box - 300 mm² - 540 A max.
Power distribution block - extra-flat for lugs - 125 A
Power distribution block - stepped for lugs - 125 A - 4 bars 15 x 4 mm
Power distribution block - stepped for lugs - 160 A - 4 bars 18 x 4 mm
Power distribution block - stepped for lugs - 250 A - 4 bars 25 x 4 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm