Skip to main content
Logo print

IP2X Automatic connection Terminal block- Earth (green) - 10 screw terminals + 45 auto terminals

- LEGRAND

IP2X Automatic connection Terminal block- Earth (green) - 10 screw terminals + 45 auto terminals

REF. 005054 EAN. 3245060050542
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 55
Nominal current 90 A
Connection type Without screws
Mounting method DIN rail
Number of inputs 10
Number of outputs 45
Suitable for solid conductors Yes
Suitable for stranded conductors Yes
Suitable for fine strand conductors No
Suitable for fine strand conductors without cable end sleeve No
Suitable for extra fine-strand conductors No
Suitable for extra fine-strand conductors without cable end sleeve No
Conductor cross section, input 6-35 mm²
Conductor cross section, output 1.5-4 mm²
Contact safe Yes
Height 30 mm
Width 385 mm
Depth 16 mm
Degree of protection (IP) IP2X
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Type of distribution blocks Earth
Terminals capacity 1.5-25 mm²
Label space/information surface No

Documentation

1 document
Instruction Use
LE01647AB.pdf pdf (1.2 Mo)
2 documents
Catalogue Technical Page
ex223001_0319.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0318.pdf pdf (0.09 Mo)
2 documents
Agreement
PEP