| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Method of operation | Push button |
| Number of modules (module system) | 2 |
| Number of units | 1 |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | No |
| Dimming phase cut-off (trailing edge) | No |
| Serial dimmer | Yes |
| Type of load | Universal |
| Substation input | No |
| Light value memory | No |
| Applicable with button | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | Yes |
| Mounting method | Module frame |
| Type of fastening | Other |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Black |
| RAL-number (similar) | 7015 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK02 |
|---|---|
| Nominal voltage (Min-Max) | 100-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Control voltage (Min-Max) | 0-10 V |
| Nominal power resistive load (Min-Max) | 0-150 W |
| Nominal power inductive load (Min-Max) | 0-150 VA |
| Nominal power capacitive load (Min-Max) | 0-150 VA |
| Max. switching power LED | 150 W |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 38 mm |
| Min. depth of built-in installation box | 45 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 35 mm |
| Operating / setting temperature (Min-Max) | 0-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | No |
| Stress test conformity (1000V) | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |