Skip to main content
Logo print

Light sensitive switch - standard - output 16 A 250 V~

LEGRAND

Light sensitive switch - standard - output 16 A 250 V~

REF. 412623 EAN. 3245064126236
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated voltage 230 V
Rated frequency 50-50 Hz
Max. incandescent lamp load 1200 W
Rated switch current 5 A
Adjustment range brightness value 0.5-2000 lx
With programmable overnight shutoff No
Push button input No
Rated voltage light sensor 230 V
Max. conductor length light sensor 50 m
Mounting method light sensor Wall surface mounted
Mounting method DIN rail
Width in number of modular spacings 2
Built-in depth 60 mm
Degree of protection (IP) IP20
Degree of protection (IP) light sensor IP65
Width 17.5 mm
Height 85 mm
Depth 61 mm
Operating / setting temperature -20-55 °C
Storage temperature -20-60 °C
Voltage type AC
Electric supplying direction By the top
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 1.5-4 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Programmable Yes

Documentation

1 document
Instruction Use
292533-05.pdf pdf (1.99 Mo)
1 document
Catalogue Commercial Page
ex223001_0107.pdf pdf (0.08 Mo)
1 document
3D Autocad
412623.dwg dwg (0.12 Mo)
2 documents
Agreement
VDE-40032903 (1.39 Mo)
PEP
LGRP-2015-188-V1-EN.pdf pdf (0.66 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details