Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E
P 17 Tempra
LEGRAND
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E
REF. 555689
EAN.
3414970735157
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 125 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 146 mm |
Drill hole distance vertical | 124 mm |
Flange size horizontal | 146 mm |
Drill hole distance horizontal | 124 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION