| IEC-amperage | 16 A |
|---|---|
| Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
| Number of poles | 4 |
| Clock hour position | 6 h |
| Identification colour | Red |
| Degree of protection (IP) | IP67 |
| Connection system | Screwed terminal |
| Insert direction | Straight |
|---|---|
| Material | Plastic |
| Military model | No |
| Flange size vertical | 84 mm |
| Drill hole distance vertical | 70 mm |
| Flange size horizontal | 84 mm |
| Drill hole distance horizontal | 70 mm |