Anti-tilt bar
Linkeo
LEGRAND
Anti-tilt bar
REF. 446886
EAN.
3414972027601
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Component for supporting bracket |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 1200 mm |
Height | 35 mm |
Depth | 535 mm |
Material | Metal |
---|---|
Colour | Black |
RAL-number | 9005 |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION