| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Version as reversing switch | Yes |
| Max. rated operation voltage Ue AC | 1000 V |
| Rated operating voltage (Min-Max) | 400-1000 V |
| Rated permanent current Iu | 1600 A |
| Rated permanent current at AC-21, 400 V | 1600 A |
| Rated short-time withstand current lcw | 50 kA |
| Rated operation power at AC-23, 400 V | 554.2 kW |
| Conditioned rated short-circuit current Iq | 75 kA |
| Number of poles | 4 |
| Number of auxiliary contacts as normally closed contact | 2 |
| Number of auxiliary contacts as normally open contact | 2 |
|---|---|
| Number of auxiliary contacts as change-over contact | 0 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Suitable for floor mounting | No |
| Suitable for distribution board installation | Yes |
| Suitable for intermediate mounting | No |
| Colour control element | Black |
| Type of control element | Long rotary handle |
| Interlockable | No |
| Type of electrical connection of main circuit | Bolt connection |
| Degree of protection (IP), front side | IP2X |