
DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
LEGRAND
DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
REF. 431109
EAN.
3245064311090
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Max. rated operation voltage Ue AC | 1000 V |
Rated operating voltage | 400-1000 V |
Rated permanent current Iu | 630 A |
Rated permanent current at AC-21, 400 V | 630 A |
Rated short-time withstand current lcw | 13 kA |
Rated operation power at AC-23, 400 V | 250 kW |
Conditioned rated short-circuit current Iq | 20 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 2 |
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Long rotary handle |
Interlockable | No |
Type of electrical connection of main circuit | Bolt connection |
Degree of protection (IP), front side | IP2X |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION