| Device fitting | Miniature circuit breaker (MCB) |
|---|---|
| Function | Auxiliary switch |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 2 |
| Number of fault-signal switches | 0 |
| Rated switch current | 5 A |
|---|---|
| Rated voltage | 250 V |
| Voltage type | AC |
| With auto test for earth leakage function | No |
| Suitable for max. number of poles main contact unit (total) | 4 |
| Suitable for max. current main contact unit | 5 A |