| Number of poles (total) | 2 | 
|---|---|
| Rated voltage | 230 V | 
| Rated current | 10 A | 
| Rated fault current | 0.03 A | 
| Leakage current type | AC | 
| Current limiting class | 3 | 
| Rated short-circuit breaking capacity according to EN 61009 | 6 kA | 
| Release characteristic | C | 
| Concurrently switching neutral conductor | Yes | 
| Overvoltage category | 3 | 
| Pollution degree | 2 | 
| Width in number of modular spacings | 3 | 
| Additional equipment attached at delivery | Other | 
| Control voltage type auxiliary equipment | AC | 
| Degree of protection (IP) | IP20 | 
| Width | 54 mm | 
| Height | 96.2 mm | 
|---|---|
| Depth | 77.6 mm | 
| degree of impact strength (IK) | IK02 | 
| Operating / setting temperature | -25-40 °C | 
| Storage temperature | -25-70 °C | 
| Nominal voltage | 180-264 V | 
| Electric supplying direction | From the bottom | 
| Terminal marking indication | Yes | 
| Colour | Grey | 
| RAL-number | 7035 | 
| Halogen free | Yes | 
| Connection type | Screwed terminal , Busbar and cable | 
| Terminals capacity | 1.5-16 mm² | 
| Cable nature for connection | Flexible or rigid | 
| Label space/information surface | Yes |