EMS CX3 measure module for 1 three-phase electrical line up to 3 200A with open flexible Rogowski current transformers.
EMS CX³
LEGRAND
EMS CX3 measure module for 1 three-phase electrical line up to 3 200A with open flexible Rogowski current transformers.
REF. 414925
EAN.
3414971437746
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Direct/transformer |
Connection type | Direct , Cable |
Reactive power | Yes |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 1 |
Width | 17.8 mm |
Height | 95.5 mm |
Depth | 67.6 mm |
Degree of impact strength (IK) | Other |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Voltage type | DC |
Nominal voltage | 10.8-13.2 V |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 0.5-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Mounting method | DIN rail |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Documentation
9 documents
Technical Sheet
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION