Skip to main content
Logo print

EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.

EMS CX³ LEGRAND

EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.

REF. 414920 EAN. 3414970805423
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequency bidirectional No
Model Energy meter
Connection type Convertible
Reactive power Yes
S0 impulse interface None
Tariff switch No
Accuracy class 0.5

Documentation

9 documents
Technical Guide
Guide technique EMX CX³ pdf (21.82 Mo)
Instruction Use
LE08380AC.pdf pdf (1.83 Mo)
Technical Guide
Technical guide CX³ EMS pdf (19.81 Mo)
Technical Sheet
Technical Sheet
Technical Sheet
F02335EN-04.pdf pdf (2.54 Mo)
Technical Guide
Technical Sheet
F02335FR-04.pdf pdf (2.82 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0116.pdf pdf (0.13 Mo)
1 document
3D Autocad
414919.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-00376-V01.01-EN.pdf pdf (0.96 Mo)
1 document
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details