Set of 24 RJ45 connectors category 6 UTP Keystone
Linkeo C
LEGRAND
Set of 24 RJ45 connectors category 6 UTP Keystone
REF. 632909
EAN.
3414972227292
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 6 |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | Yes |
Colour | Grey |
Transparent | No |
AWG-range | 23-26 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Width | 18 mm |
---|---|
Height | 31 mm |
Depth | 34 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
RAL-number | 7016 |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION