Skip to main content
Logo print

Ringer transformer - 230 V / 12-8 V - 8 VA

- LEGRAND

Ringer transformer - 230 V / 12-8 V - 8 VA

REF. 413091 EAN. 3245064130912
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Primary voltage 230 V
Secondary voltage 1 12 V
Secondary voltage 2 8 V
Max. output power 8 W
Type of transformer Standard bell ringing transformer
Surface mounting Yes
Flush-mounted installation Yes
Modular version Yes
Length 36 mm
Width 66 mm
Height 84 mm
Width in number of modular spacings 2
Short-circuit protected Yes
Temperature protection Yes
With on/off switch No

Documentation

2 documents
Technical Sheet
F01391EN-02.pdf pdf (0.23 Mo)
Technical Sheet
F01391FR-02.pdf pdf (0.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0110.pdf pdf (0.1 Mo)
1 document
3D Autocad
413090.dwg dwg (0.12 Mo)
2 documents
Agreement
VDE-112974 (0.66 Mo)
Agreement
NF-650676A-A1 (0.12 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details