Skip to main content
Logo print

LED indicator - red 110/400 V~ - 1 module

CX³ LEGRAND

LED indicator - red 110/400 V~ - 1 module

REF. 412927 EAN. 3414970531612
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour calotte Red
Lamp type LED
Lamp socket Other
Max. lamp power 0.5 W
Rated voltage 400 V
Voltage type AC
Width in number of modular spacings 1
Built-in depth 44 mm
Degree of protection (IP) IP40
Width 17.8 mm
Height 93.4 mm
Depth 67.3 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Frequency 50-60 Hz
Estimated bulb life 100000 h
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 0.75-4 mm²
Label space/information surface Yes
Mounting method DIN rail

Documentation

2 documents
Technical Sheet
F02023FR-02.pdf pdf (0.4 Mo)
Technical Sheet
F02023EN-02.pdf pdf (0.36 Mo)
1 document
Catalogue Commercial Page
ex223001_0099.pdf pdf (0.08 Mo)
1 document
3D Autocad
412927.dwg dwg (0.13 Mo)
1 document
Agreement