Programmable time switch digital disp. -230 V~ -multifunction 56 prog. -1 output
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.48
- Weight (g) 162.00
- Programme settings: on daily or weekly basis 15 languages
- A programme consists of a on and off time and their assignement to certain days
- Option to suspend the programme for a specific period to set-up with start and date
- Minimum programme setting: 1 s.
- High precision clock: ± 0.1 sec per day
- Particularly suited to irregular cycles:
- security installations (access point, alarms, etc.),
- industrial installations (pump stations, etc.)
- Programmed directly on keypad, or using program transfer key Cat.No 4 128 72
- Additional functions including random (irregular cycles), hour counters
- 1 output 16 A - 250 V~
- 56 programmes
- ? cos ? = 1 per 1 inverter contact
- Number of modules : 2
- For switching an electric circuit (lighting, heating) ON or OFF at selected times during a pre-programmed time period
- Temporary (automatic return) or permanent (forced switching ON or OFF) override on output
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.