| Type of meter | Electronic |
|---|---|
| Nominal current (In) | 10 A |
| Max. current (Imax) | 63 A |
| Nominal voltage (Un) N-L | 197-265 V |
| Frequency | 47-63 Hz |
| Accuracy class | B |
| Pole type | Single phase |
| Model | Direct measurement |
| Energy type | Effective power and reactive power |
| Suitable for | Purchase/supply |
| Tariff type | Two-tariff |
| Tariff control | External |
| Measurement type load profile | No |
| Escapement mechanism | Yes |
| Calibrated | Yes |
| Approval | Domestic |
| Pulse output | None |
| Type of indication | Digital |
| Mounting method | DRA (DIN-rail adaptor) |
| Width in number of modular spacings | 2 |
| Width | 35.8 mm |
|---|---|
| Depth | 66 mm |
| Height | 92.4 mm |
| Type of interface | RS-485 |
| With lock code | Yes |
| Number of positions total (counter) | 9 |
| Degree of protection (IP) | IP54 |
| Operating / setting temperature | -25-55 °C |
| Storage temperature | -25-70 °C |
| Voltage type | AC |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Prewired | No |
| Connection type | Screwed terminal |
| Terminals capacity | 1-16 mm² |
| Label space/information surface | No |
| Connected object | No |