| Type of meter | Electronic |
|---|---|
| Nominal current (In) | 5 A |
| Max. current (Imax) | 45 A |
| Nominal voltage (Un) N-L | 161-297 V |
| Frequency | 47-63 Hz |
| Accuracy class | B |
| Pole type | Single phase |
| Model | Direct measurement |
| Energy type | Effective power |
| Suitable for | Purchase |
| Tariff type | One-tariff |
| Measurement type load profile | No |
| Escapement mechanism | Yes |
| Calibrated | Yes |
| Approval | Measuring Instruments Directive |
| Pulse output | Optical |
| Pulse type | S0 |
|---|---|
| Pulse rate | 1000-1000 Imp/kWh (kvarh) |
| Type of indication | Digital |
| Mounting method | DRA (DIN-rail adaptor) |
| Width in number of modular spacings | 1 |
| Width | 62 mm |
| Depth | 18.1 mm |
| Height | 120 mm |
| Type of interface | None |
| EEC40 signature | No |
| With lock code | No |
| Number of positions total (counter) | 7 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature | -5-55 °C |
| Storage temperature | -25-70 °C |