
Single-phase energy meter 1 module with direct connection up to 45A with RS485 output
EMDX³
LEGRAND
Single-phase energy meter 1 module with direct connection up to 45A with RS485 output
REF. 412068
EAN.
3414970761279
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 45 A |
Nominal voltage (Un) N-L | 196-264 V |
Frequency | 47-63 Hz |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
---|---|
Approval | Domestic |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adaptor) |
Width in number of modular spacings | 1 |
Type of interface | RS-485 |
EEC40 signature | No |
With lock code | No |
Number of positions total (counter) | 6 |
Degree of protection (IP) | IP20 |
Documentation
7 documents
Technical Sheet
Instruction Use
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION