Skip to main content
Logo print

Closed current transformer EMDX3 80A

EMDX³ LEGRAND

Closed current transformer EMDX3 80A

REF. 412008 EAN. 3414971485655
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 80 A
Accuracy class Other
Overcurrent limiting factor FS 10
Calibrated Yes
With shock protection Yes
Opening diameter 10 mm
Snap mounting Yes
With copper rail No
Secondary connection Plug-in connection
Number of primary inputs 1
Width 26.5 mm
Height 31.4 mm
Depth 16.2 mm
Degree of protection (IP) IP20
Operating / setting temperature -25-55 °C
Storage temperature -25-55 °C
Voltage type AC
Frequency 45-65 Hz
Terminal marking indication No
Halogen free Yes
Prewired Yes

Documentation

5 documents
Instruction Use
LE11474AA-02.pdf pdf (0.99 Mo)
Technical Sheet
F03388EN_00.pdf pdf (1.65 Mo)
Technical Sheet
F03039EN_01.pdf pdf (0.68 Mo)
Technical Sheet
F03388FR_04.pdf pdf (1.66 Mo)
Technical Sheet
F03039FR_03.pdf pdf (0.69 Mo)
1 document
Catalogue Commercial Page
ex223001_0112.pdf pdf (0.1 Mo)