| Device fitting | Universal |
|---|---|
| Function | Under voltage coil |
| Width in number of modular spacings | 1 |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Number of fault-signal switches | 0 |
| Rated voltage | 230 V |
| Voltage type | AC |
|---|---|
| With auto test for earth leakage function | No |
| Suitable for max. number of poles main contact unit (total) | 4 |
| Suitable for max. current main contact unit | 125 A |
| Width | 20 mm |
| Height | 83 mm |
| Depth | 71.5 mm |