| Number of phases | 3 |
|---|---|
| Number of poles | 3 |
| Suitable for number of devices | 4 |
| Module width | 53.4 mm |
| Cross section | 10 mm² |
| Length | 214 mm |
| Can be cut to size | Yes |
| Width in number of modular spacings | 12 |
| Rated permanent current Iu | 63 A |
| Type of electric connection | Fork |
| Insulated | Yes |
| Rated surge voltage | 2 kV |
|---|---|
| Conditioned rated short-circuit current Iq | 0.63 kA |
| Max. rated operation voltage Ue | 400 V |
| Rated short-time withstand current lcw | 1.2 kA |
| Suitable for devices with N-conductor | No |
| Suitable for devices with auxiliary switch | No |
| Colour | Grey |
| Operating / setting temperature (Min-Max) | -20-50 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Busbar type supplied | Horizontal |