C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
LEGRAND
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
REF. 404430
EAN.
3245064044301
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 250 A |
---|---|
Model | Profile |
Length | 1750 mm |
Flexible | No |
---|---|
Surface protection | Tinned |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Constructor Declaration
Constructor Declaration
Agreement
LOVAG-IT 12.068
(0.57 Mo)
SELECT AN ACTION