Skip to main content
Logo print

19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family

Keor LEGRAND

19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family

REF. 311077 EAN. 3414972084567
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Battery/accumulator
Accessory Yes
Spare part No
Width 440 mm
Height 88 mm
Depth 440 mm
Operating / setting temperature 20-25 °C
Storage temperature 0-50 °C
Halogen free Yes
Contains Batteries and/or Accumulator Yes

Documentation

2 documents
White Book
EXB22078_EN.pdf pdf (4.09 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
2 documents
Brochure
AD-EXLGUPS-KK22B-GB.pdf pdf (1.28 Mo)
Catalogue Commercial Page
ex223001_0929.pdf pdf (0.2 Mo)
1 document
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details