Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 100 46

Line interactive UPS - rack/tower - 1500 VA - 1350 W

  • Pack (number of units) 1
  • Volume (dm3) 67.16
  • Weight (g) 23 170.00

Substitution references

No substitute reference

Product characteristics
UPS with IEC sockets
  • The stated backup time in minutes is estimated and may vary according to the load characteristics, operating conditions and environment
  • Nominal power: : 1500 VA
  • Active power: : 1350 W
  • Backup time: : 8 min
  • No. of sockets IEC (10 A/16 A): : 8 / -
  • Communication ports: : USB-RS232
General characteristics
Keor Line RT - Line interactive UPS (rack/tower) - single phase VI-SS
  • Sinusoidal output
  • Convertible display for tower and rack configurations
  • Advanced control interface
  • Remote emergency shutdown
  • Microprocessor control
  • MODEM/LAN telephone protection
  • RS-232 or USB interface
  • Cold start function. Protection against voltage peaks. Integrated self-diagnostics
  • Intelligent battery management
  • Overload and short-circuit protection. Excellent voltage regulation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.