Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 100 08

Line interactive UPS - 3000 VA - 1800 W

  • Pack (number of units) 1
  • Volume (dm3) 62.87
  • Weight (g) 25 415.00

Substitution references

No substitute reference

Product characteristics
UPS with IEC sockets
  • The stated backup time in minutes is estimated and may vary according to the load characteristics, operating conditions and environment
  • Nominal power: : 3000 VA
  • Active power: : 1800 W
  • Backup time: : 5 min
  • No. of sockets IEC: : 6
  • Communication ports: : USB-RS232
General characteristics
Niky S - Line Interactive UPS - Single phase VI-SS
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.