| Type of accessory/spare part | Battery/accumulator |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 440 mm |
| Height | 88 mm |
| Depth | 440 mm |
| Operating / setting temperature | 20-25 °C |
| Storage temperature | 0-50 °C |
| Halogen free | Yes |
| Contains Batteries and/or Accumulator | Yes |
|---|---|
| IEC code (Pack1) | VRLA |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lead acid |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 6 |
| Battery ou Accumulator (Pack2) | Accumulator (rechargeable) |
| Pack2 Location | Product includes a battery |
| Regulation Type (Pack2) | P : Portable (Standard format) |