| Number of modules (module system) | 2 |
|---|---|
| Model | Other |
| Number of ports USB-A | 2 |
| Number of ports USB-C | 0 |
| Operating voltage | 100-240 V |
| Frequency | 50-60 Hz |
| Max. output current | 3000 mA |
| Output voltage | 5-5 V |
| Power consumption | 0.068 W |
| Connection type | Screwed terminal |
| Mounting method | Flush-mounted |
| Colour | Black |
| Device width | 86 mm |
| Device height | 88 mm |
| Device depth | 40 mm |
| Min. depth of built-in installation box | 40 mm |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Antimicrobial treatment | No |
|---|---|
| Wireless | No |
| Built-in depth | 30.9 mm |
| Operating / setting temperature | 5-40 °C |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Power Delivery | No |
| USB Output Power | 12 |
| Supply current | 0.5-0.5 A |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section | 1.5-2.5 mm² |