| Voltage type (supply voltage) | AC/DC |
|---|---|
| 1st secondary output voltage | 24-28 V |
| Max. output current 1 | 10 A |
| Secondary voltage adjustable | Yes |
| Nominal value output voltage 1 | 24 V |
| Nominal value output current 1 | 10 A |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz | 100-240 V |
| Rated supply voltage AC 60 Hz | 88-264 V |
| Rated supply voltage DC | 124-370 V |
| Output voltage stabilized | Yes |
| Power output | 240 W |
| Stabilized | Yes |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | No |
| Suitable for distribution board | No |
|---|---|
| Built-in width | 63 mm |
| Direct mounting possible | Yes |
| Width | 63 mm |
| Height | 125 mm |
| Depth | 113 mm |
| Suitable for safety functions | Yes |
| Operating / setting temperature | -25-60 °C |
| Storage temperature | -40-85 °C |
| Frequency | 50-60 Hz |
| Electric supplying direction | From the bottom |
| Terminal marking indication | Yes |
| Terminals capacity | 4-4 mm² |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |