
Mechanical status indicator - for additional signalling
LEGRAND
Mechanical status indicator - for additional signalling
REF. 138093
EAN.
3414970520616
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electrical accessory/spare part | Other |
---|---|
Type of mechanical accessory/spare part | Other |
Accessory | Yes |
Spare part | No |
Width | 53 mm |
---|---|
Height | 12 mm |
Depth | 2 mm |
Halogen free | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION