| Type of messaging | Door release (green) |
|---|---|
| Operating method | Mechanical |
| Communication medium wired | Yes |
| Communication medium wireless | No |
| Alarm trigger | Press once |
| With resettable element | Yes |
| With glass disc | No |
| With paper cover | No |
| Colour | Green |
| Material | Plastic |
| Degree of protection (IP) | IP30 |
|---|---|
| degree of impact strength (IK) | IK07 |
| Height | 90 mm |
| Width | 90 mm |
| Depth | 57 mm |
| VdS accepted | No |
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Storage temperature (Min-Max) | 0-+55 °C |
| Mounting method | Surface mounted/recessed mounted |
| Contains Batteries and/or Accumulator | No |