Skip to main content
Logo print

Cable gland plastic - IP 68 - PG 9 - clamping capacity 5-8,5 mm - RAL 7001

- LEGRAND

Cable gland plastic - IP 68 - PG 9 - clamping capacity 5-8,5 mm - RAL 7001

REF. 098021 EAN. 3245060980214
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type PG
Nominal thread size metric/PG 15.2
Pitch thread 1.588 mm
Thread length 33 mm
Wrench width 33 mm
Suitable for cable diameter 12-18 mm
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP68
Shock resistant Yes
Colour Grey
RAL-number 7001
Bend radius protection/trumpet flare No
With locknut Yes
Model Straight
Flat cable coupling No
Type of sealing Sealing ring
Separable screw gland No
Operating / setting temperature -20-80 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Storage temperature -20-80 °C

Documentation

2 documents
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
2 documents
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)
1 document
3D Autocad
098021.dwg dwg (0.11 Mo)