Frame for access unit of flush floor box size equivalent to the supports kits 16M vertical or 24M horizontal
LEGRAND
Frame for access unit of flush floor box size equivalent to the supports kits 16M vertical or 24M horizontal
REF. 088141
EAN.
3414970756343
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 264 mm |
Outer length | 264 mm |
Length built-in dimension | 265 mm |
Width built-in dimension | 265 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
SELECT AN ACTION