Brushed Stainless Steel lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
-
LEGRAND
Brushed Stainless Steel lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
REF. 088105
EAN.
3414970755841
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 0 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 260 mm |
Outer length | 260 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION