Insulation box for concrete floor for reduced height floor box
Mosaic™
LEGRAND
Insulation box for concrete floor for reduced height floor box
REF. 088073
EAN.
3414970330345
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 346 mm |
---|---|
Min. height finishing layer | 50 mm |
Depth | 346 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 25-25 mm |
Duct width | 150-225 mm |
Levelling range | 50-70 mm |
Width | 346 mm |
---|---|
Height | 70.3 mm |
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Square |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION