Frame for access unit of standard floor box size equivalent to the supports kits 8M vertical or 12M horizontal
-
LEGRAND
Frame for access unit of standard floor box size equivalent to the supports kits 8M vertical or 12M horizontal
REF. 088039
EAN.
3414970755322
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Chromium-plated |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 198.3 mm |
Outer length | 281.3 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 181 mm |
Min. built-in depth | 62.2 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION