Skip to main content
Logo print

TV socket Mosaic - TV/R/SAT - screened - insulated - 2 modules - white

Mosaic™ LEGRAND

TV socket Mosaic - TV/R/SAT - screened - insulated - 2 modules - white

REF. 078786 EAN. 3245060787868
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 33 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

3 documents
Instruction Use
LE08365AA.pdf pdf (1.54 Mo)
Technical Sheet
S000092510FR-04.pdf pdf (0.8 Mo)
Technical Sheet
S000092510EN-04.pdf pdf (0.79 Mo)
2 documents
Catalogue Commercial Page
ex223001_0877.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_1191.pdf pdf (0.1 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details